PGA113EVM-B

text.skipToContent text.skipToNavigation

PGA113EVM-B

PGA113 Evaluation Module Rev B

$75.00

Features

  • Fully self-contained. Requires only a personal computer for complete evaluation platform.
  • Selectable Precision Input Options.
  • Convenient USB Interface.
  • Selectable Internal/External Power, I2C, and option for external input and output connection.

Texas Instruments  PGA113EVM-B

The PGA113EVM is an evaluation module that is used to fully evaluate the PGA113 programmable gain amplifier. The PGA113EVM consists of two printed circuit boards (PCBs). One board (the SM-USB-DIG Platform) generates the digital signals required to communicate with the PGA113. The second board is the PGA113EVM Target Board. It provides connections to the I2C™ on the SM-USB-DIG Platform board. It also provides connection points for external connection of the Input Voltage, Reference Voltage, SCL and SDA, Output Voltage and Power Supply.