text.skipToContent text.skipToNavigation

PGA2310EVM

PGA2310 Evaluation Module

$99.00

Features

Texas Instruments  PGA2310EVM

An evaluation module is now available to evaluate the performance of the PGA2310. The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from +/- 15V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600 Ohm loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2310 devices.