Features for the PGA302EVM-037
- Access to all communication interfaces offered by PGA302EVM-037 including OWI and I2C
- Onboard resistive bridge emulator to simulate output from typical pressure sensor
- Connections for external temperature and pressure sensors, with onboard voltage excitation for resistive bridges
- Fully-tested EVM with available GUI software and USB interface and firmware
Description for the PGA302EVM-037
PGA302EVM-037 is an evaluation module (EVM) that provides a platform to test the PGA302 in the TSSOP package. PGA302EVM-037 is shipped with a PGA302 device soldered down on the board. The user is able to emulate a pressure sensor with an onboard resistive bridge controlled by a digital potentiometer, generate input voltages, and evaluate the voltage mode and digital outputs of the PGA302.