28-pin (DW) package image

PGA4311U ACTIVE

4-Channel, +/-5V Audio Volume Control

Same as: PGA4311UG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA4311U/1K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins SOIC (DW) | 28
Operating temperature range (°C)
Package qty | Carrier 20 | TUBE

Features for the PGA4311

  • DIGITALLY-CONTROLLED ANALOG VOLUME CONTROL:
       Four Independent Audio Channels
       Serial Control Interface
       Zero Crossing Detection
       Mute Function
  • WIDE GAIN AND ATTENUATION RANGE:
       +31.5dB to –95.5dB with 0.5dB Steps
  • LOW NOISE AND DISTORTION:
       120dB Dynamic Range
       0.0004% THD+N at 1kHz (U–Grade)
       0.0002% THD+N at 1kHz (A–Grade)
  • NOISE-FREE LEVEL TRANSITIONS
  • LOW INTERCHANNEL CROSSTALK:
       –130dBFS
  • POWER SUPPLIES: ±5V Analog, +5V Digital
  • AVAILABLE IN AN SOP-28 PACKAGE
  • APPLICATIONS
    • AUDIO AMPLIFIERS
    • MIXING CONSOLES
    • MULTI–TRACK RECORDERS
    • BROADCAST STUDIO EQUIPMENT
    • MUSICAL INSTRUMENTS
    • EFFECTS PROCESSORS
    • A/V RECEIVERS
    • CAR AUDIO SYSTEMS

Description for the PGA4311

The PGA4311 is a high–performance, 4-channel audio volume control designed for professional and high-end consumer audio systems. Using high performance operational amplifier stages internal to the PGA4311 yields low noise and distortion, while providing the capability to drive 600 loads directly without buffering. The 3-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA4311 devices.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA4311U/1K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more