text.skipToContent text.skipToNavigation

PGA900EVM

PGA900 Evaluation Module

$249.00

Features

  • Current mode evaluation
  • Voltage mode evaluation
  • XDS200 SWD interface
  • OWI circuitry
  • This circuit design is tested and includes GUI and Getting Started guide

Texas Instruments  PGA900EVM

PGA900: Programmable Resistive Sensing Conditioner with Digital and Analog Outputs

The PGA900EVM allows evaluating all the features of the PGA900 in either voltage mode or current mode. The PGA900EVM has a resistive bridge on board with a potentiometer allowing for differential input voltages to be adjusted by the user to emulate a pressure sense element. The PGA900EVM also offers a 7.5 V regulator on board needed for OTP memory programming. The socket implementation allows for software development.