text.skipToContent text.skipToNavigation

PINA2191A4IYBJR

40-V, dual-channel, bidirectional, ultraprecise current sense amp w/ picoamp IB & ENABLE in wcsp

US ECCN: EAR99 US/Local Export Classification Number

Inventory:

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
DSBGA (YBJ) | 12 3,000 | LARGE T&R -40 to 125
Package | Pins DSBGA (YBJ) | 12
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the INA2191

  • Low power:
    • Low supply voltage, VS: 1.7 V to 5.5 V
    • Low shutdown current: 100 nA (maximum)
    • Low quiescent current: 43 µA at 25 °C (typical)
  • Low input bias currents: 100 pA (typical) (enables microamp current measurement)
  • Bidirectional current measurement (INA2191)
  • Accuracy:
    • ±0.25% max gain error (A2 to A5 devices)
    • 7-ppm/°C gain drift (maximum)
    • ±12 µV (maximum) offset voltage
    • 0.13-µV/°C offset drift (maximum)
  • Wide common-mode voltage: –0.2 V to +40 V
  • Gain options:
    • INAx191A1: 25 V/V
    • INAx191A2: 50 V/V
    • INAx191A3: 100 V/V
    • INAx191A4: 200 V/V
    • INAx191A5: 500 V/V
  • Packages:
    • INA191: 0.895-mm2 DSBGA
    • INA2191: 1.79-mm2 DSBGA

Description for the INA2191

The INAx191 is a low-power, voltage-output, current-shunt monitor (also called a current-sense amplifier) that is commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This device can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage. The low input bias current of the INAx191 permits the use of larger current-sense resistors, and thus provides accurate current measurements in the µA range. Five fixed gains are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement, and allows for smaller sense resistors with lower power loss while still providing accurate current measurements.

The INAx191 operates from a single 1.7-V to 5.5-V power supply, drawing a maximum of 65 µA of supply current when enabled and only 100 nA when disabled. The device is specified over the operating temperature range of –40 °C to +125 °C, and offered in a DSBGA-6 (INA191) and DSBGA-12 (INA2191) packages.

Pricing


Qty Price (USD)
1-99 3.616
100-249 3.168
250-999 2.221
1,000+ 1.79