PINA2191A5IYBJR ACTIVE
40-V, dual channel, bi-directional, ultra-precise current sense amp w/ picoamp IB & ENABLE
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More INA2191 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
DSBGA (YBJ) | 12 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | DSBGA (YBJ) | 12 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the INA2191
- Low power:
- Low supply voltage, VS: 1.7 V to 5.5 V
- Low shutdown current: 100 nA (maximum)
- Low quiescent current: 43 µA at 25 °C (typical)
- Low input bias currents: 100 pA (typical) (enables microamp current measurement)
- Bidirectional current measurement (INA2191)
- Accuracy:
- ±0.25% max gain error (A2 to A5 devices)
- 7-ppm/°C gain drift (maximum)
- ±12 µV (maximum) offset voltage
- 0.13-µV/°C offset drift (maximum)
- Wide common-mode voltage: –0.2 V to +40 V
- Gain options:
- INAx191A1: 25 V/V
- INAx191A2: 50 V/V
- INAx191A3: 100 V/V
- INAx191A4: 200 V/V
- INAx191A5: 500 V/V
- Packages:
- INA191: 0.895-mm2 DSBGA
- INA2191: 1.79-mm2 DSBGA
All trademarks are the property of their respective owners.
Description for the INA2191
The INAx191 is a low-power, voltage-output, current-shunt monitor (also called a current-sense amplifier) that is commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This device can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage. The low input bias current of the INAx191 permits the use of larger current-sense resistors, and thus provides accurate current measurements in the µA range. Five fixed gains are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement, and allows for smaller sense resistors with lower power loss while still providing accurate current measurements.
The INAx191 operates from a single 1.7-V to 5.5-V power supply, drawing a maximum of 65 µA of supply current when enabled and only 100 nA when disabled. The device is specified over the operating temperature range of –40 °C to +125 °C, and offered in a DSBGA-6 (INA191) and DSBGA-12 (INA2191) packages.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.616 |
100-249 | 3.168 |
250-999 | 2.221 |
1,000+ | 1.79 |