text.skipToContent text.skipToNavigation

PINA2290A1IDGKR ACTIVE

Dual-channel, 110-V, high-voltage, high-bandwidth, unidirectional current sense amplifier

Inventory: 795
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSSOP (DGK) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the INA2290

  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 120 V
    • Survival voltage: −20 V to +122 V
  • Excellent CMRR:
    • 160-dB DC
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: ±0.1% (maximum)
      • Gain drift: ±5 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ±12 µV (maximum)
      • Offset drift: ±0.2 µV/°C (maximum)
  • Available gains:
    • INAx290A1: 20 V/V
    • INAx290A2: 50 V/V
    • INAx290A3: 100 V/V
    • INAx290A4: 200 V/V
    • INAx290A5: 500 V/V
  • High bandwidth: 1.1 MHz
  • Slew rate: 2 V/µs
  • Quiescent current: 370 µA(per channel)

All trademarks are the property of their respective owners.

Description for the INA2290

The INAx290 is an ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. It is in a highly space-efficient SC-70 package with a PCB footprint of only 2.0 mm × 2.1 mm. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12 µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160 dB (typical). The INAx290 is not only designed for DC current measurement, but also for high-speed applications (like fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INAx290 provides the capability to make ultra- precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7 V to 120 V. The INAx290 devices come in highly space-efficient packages. The single channel INA290 device is featured in the SC-70 package while the dual channel INA2290 device is available in the VSSOP-8 package.

Pricing


Qty Price (USD)
1-99 3.636
100-249 3.186
250-999 2.234
1,000+ 1.8