text.skipToContent text.skipToNavigation

PINA238AQDGSRQ1 ACTIVE

AEC-Q100, 85V, 16-Bit, High-Precision I2C Output Current/Voltage/Charge Monitor

Inventory: 5,166  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGS) | 10 2,500 | LARGE T&R
-40 to 125
Package | Pins VSSOP (DGS) | 10
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the INA238-Q1

  • High-resolution, 16-bit delta-sigma ADC
  • Wide common-mode range: –0.3 V to +85 V
  • Shunt full-scale differential range:
    ±163.84 mV / ± 40.96 mV
  • Bus voltage sense input: 0 V to 85 V
  • Accuracy
    • Offset voltage at 48 VCM:±10 µV (maximum)
    • Offset voltage at 0 VCM:±10 µV (maximum)
    • Offset drift:±0.10 µV/°C (maximum)
    • Gain error:±0.2%(maximum)
    • Gain error drift: ±30 ppm/°C (maximum)
    • Shunt voltage resolution:
      5 µV/LSB / 1.25µV/LSB
    • Bus voltage resolution: 3.125mV/LSB
  • Input bias current: 5 nA (maximum)
  • Internal temperature sensor: ±2 °C (maximum)
  • Internal precision oscillator: ±1% (maximum)
  • Programmable data rate and averaging
  • Reports current, bus voltage, power, internal temperature,
  • High-side and low-side applications
  • 3-MHz High-Speed I2C interface with 16 pin-selectable addresses
  • Operates from a 2.7-V to 5.5-V supply
    • Operational current: 660 µA
    • Shutdown current: 5µA

All trademarks are the property of their respective owners.

Description for the INA238-Q1

The INA238-Q1 is an ultra-precise digital power monitor with16-bit delta-sigma ADCspecifically designed for current-sensing applications. The device can measure a full-scaledifferential input of ±163.84 mV or ±40.96 mV across a resistive shunt sense element withcommon-mode voltage support from –0.3 V to +85 V.

The low offset and gain drift design of the INA238-Q1 allows it to beused in precise systems that do not undergo multi-temperature calibration during manufacturing.Further, the very low offset voltage and noise allow for use inA to kA sensing applicationsand provide a wide dynamic range without significant power dissipation losses on the sensing shuntelement. The low input bias current of the device permits the use of larger current-senseresistors, thus providing accurate current measurements in the microamp range.

The device allows for selectable ADC conversion times from 50 µs to 4.12 ms as well assample averaging from 1x to 1024x which further helps reduce the noise of the measured data.

The INA238-Q1 calculates power, all while performing calculations on a sample-by-samplebasis for an accurate result. An integrated temperature sensor with error less than ±2 °C providesinformation about the ambient temperature of the system.

The INA238-Q1 integrates built-in diagnostics to indicate system healthstatus as well as out-of-range conditions. This indication is provided by using the open-drainALERT pin.

The INA238-Q1 operates from a single supply of 2.7-V to 5.5-V supply,drawing less than 660-µA current during operation and with less than 5-µA current during shutdown.Configurable continuous or single-shot triggered measurement provides further current consumptionreduction. The output can be interfaced to an MCU or a battery management System-on-Chip devicesthrough the I2C interface.

The device is specified over the operating range –40 °C to +125 °C.

Pricing


Qty Price (USD)
1-99 3.313
100-249 2.903
250-999 2.035
1,000+ 1.64