PINA293A5QDBVRQ1 ACTIVE
AEC-Q100, -4-V to 110-V, 1-MHz, ultra-precise current sense amplifier
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More INA293-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-23 (DBV) | 5 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | SOT-23 (DBV) | 5 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the INA293-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40 °C to +125 °C, TA
- Functional Safety-Capable
- Wide common-mode voltage:
- Operational voltage: −4 V to +110 V
- Survival voltage: −20 V to +120 V
- Excellent CMRR:
- 160-dB DC-CMRR
- 85-dB AC-CMRR at 50 kHz
- Accuracy:
- Gain:
- Gain error: ±0.15% (maximum)
- Gain drift: ±10 ppm/ °C (maximum)
- Offset:
- Offset voltage: ±15 µV (typical)
- Offset drift: ±0.05 µV/ °C (typical)
- Gain:
- Available gains:
- INA293A1-Q1, INA293B1-Q1 : 20 V/V
- INA293A2-Q1, INA293B2-Q1 : 50 V/V
- INA293A3-Q1, INA293B3-Q1 : 100 V/V
- INA293A4-Q1, INA293B4-Q1 : 200 V/V
- INA293A5-Q1, INA293B5-Q1 : 500 V/V
- High bandwidth: 1.3 MHz
- Slew rate: 2.5 V/µs
- Quiescent current: 1.5 mA
All trademarks are the property of their respective owners.
Description for the INA293-Q1
The INA293-Q1 is a ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA293-Q1 is not only designed for DC current measurement, but also for high-speed applications (ex. Fast over-current protection) with a high bandwidth of 1.3 MHz and an 85-dB AC CMRR (at 50 kHz).
The INA293-Q1 operates from a single 2.7-V to 20-V supply, drawing 1.5 mA of supply current. The INA293-Q1 is available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address wide dynamic range current-sensing applications.
The INA293-Q1 is specified over an operating temperature range of −40 °C to +125 °C and is offered in a space-saving SOT-23 package with two pin-out variants.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.775 |
100-249 | 2.292 |
250-999 | 1.647 |
1,000+ | 1.239 |