text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

PLDC3114A0PWQ1 ACTIVE

Automotive 4-channel inductance to digital converter for low-power proximity & touch-button sensing

US ECCN: EAR99 US/Local Export Classification Number

Inventory:

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
TSSOP (PW) | 16 90 | TUBE -40 to 125
Package | Pins TSSOP (PW) | 16
Package qty | Carrier: 90 | TUBE
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LDC3114-Q1

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Multiple modes of operation:
    • Raw data mode: access pre-processed inductance measurement data to enable advanced algorithms on MCU for linear sensing
    • Button mode: button press detection with baseline tracking and advanced on-chip post processing
    • Force level measurement of touch buttons
  • Pin and register compatible to LDC2114
  • Robust EMI performance allows for CISPR 22 and CISPR 24 compliance
  • Four independent channel operation
  • Configurable scan rates:
    • 0.625 SPS to 160 SPS
    • Continuous scanning option
  • Advanced button press detection algorithms:
    • Adjustable force threshold per button
    • Environmental shift compensation
    • Simultaneous button press detection
  • Low current consumption:
    • One button: 6 µA at 0.625 SPS
    • Two buttons: 72 µA at 20 SPS
  • Interface:
    • 1.8-V and 3.3-V compliant I2C and INTB
    • 1.8-V logic output per channel for buttons

Description for the LDC3114-Q1

The LDC3114-Q1 is an inductive sensing device that enables touch button design for human machine interface (HMI) on a wide variety of materials by measuring small deflections of conductive targets using a coil that can be implemented on a small printed circuit board (PCB) located behind the panel. This technology can be used for precise linear position sensing of metal targets for automotive, consumer and industrial applications by allowing access to the raw data representing the inductance value. Inductive sensing solution is insensitive to humidity or non-conductive contaminants such as oil and dirt.

The button mode of LDC3114-Q1 is able to automatically correct for any deformation in the conductive targets. The LDC3114-Q1 offers well-matched channels, which allow for differential and ratiometric measurements which enable compensation of environmental and aging conditions such as temperature and mechanical drift. The LDC3114-Q1 includes an ultra-low power mode intended for power on/off buttons or position sensors in battery powered applications.

The LDC3114-Q1 is easily configured through an I2C interface. The LDC3114-Q1 is available in a 16-pin TSSOP package.

Pricing


Qty Price (USD)
1-99 2.359
100-249 2.067
250-999 1.449
1,000+ 1.168