text.skipToContent text.skipToNavigation

PLM2903BQPWRQ1

Automotive Qualified Dual Differential Commodity Comparator

Availability: 3,880

Packaging

Package | PIN: TSSOP (PW) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 2,000 | LARGE T&R
Qty Price
1-99 $0.18
100-249 $0.15
250-999 $0.09
1,000+ $0.06

Features

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Devicetemperature grade 0: –40°C to 150°C ambient operating temperature range (LM2903E-Q1)
    • Devicetemperature grade 1: –40°C to 125°C ambient operating temperature range
    • DeviceHBM ESD classification level H1C
    • Device CDM ESDclassification level C4B
  • Improved 2 kV HBM ESD for "B" device
  • Single supply or dual supplies
  • Low supply-current independent of
    supply voltage 200 uA Typ Per
    comparator ("B" Versions)
  • Low input bias current 3.5 nA Typ ("B" device)
  • Low input offset current 0.5 nA Typ ("B" device)
  • Low input offset voltage ±0.37 mV Typ ("B" device)
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage ±36 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS

All trademarks are the property of their respective owners.

Texas Instruments  PLM2903BQPWRQ1

The LM2903B-Q1 device is the next generation version of the industry-standard LM2903-Q1comparator family. This next generation family provides outstanding value for cost-sensitiveapplications, with features including lower offset voltage, higher supply voltage capability, lowersupply current, lower input bias current, lower propagation delay, and improved 2kV ESD performancewith drop-in replacement convenience.

All devices consist of two independent voltage comparators that are designed to operatefrom a single power supply over a wide range of voltages. Operation from dual supplies also ispossible as long as the difference between the two supplies is within 2 V to 36 V, and VCC is atleast 1.5 V more positive than the input common-mode voltage. Current drain is independent of thesupply voltage. The outputs can be connected to other open-collector outputs to achieve wired-ANDrelationships.

The LM2903-Q1 and LM2903B-Q1 are Qualified for the AEC-Q100Grade 1 temperature range of -40°C to +125°C. The LM2903E-Q1 is Qualified for the AEC-Q100 Grade 0extended temperature range of -40°C to +150°C.™