text.skipToContent text.skipToNavigation

PLM393LVDR ACTIVE

1.65-V to 5.5-V, low voltage dual commodity comparator

Inventory: 2,259
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins SOIC (D) | 8
Package qty | Carrier 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM393LV

  • 1.65 V to 5.5 V Supply range
  • Rail-to-Rail input with Failsafe
  • Low input offset voltage 400 µV Typ
  • 600ns Typ propagation delay
  • Low quiescent current 25 µA/Ch Typ
  • Low input bias current 5 pA Typ
  • Open-drain output
  • Full -40°C to +125°C temperature range
  • Power-On Reset (POR) for known start-up
  • 2 kV ESD protection
  • Improved replacement for LM393 & LM339 family for VCC ≤ 5 V.

All trademarks are the property of their respective owners.

Description for the LM393LV

The LV device family consists of two (LM393LV), or four (LM339LV), independent voltage comparators that are designed to operate from a wide range of supply voltages. The LV devices can drop-in replace the standard LM2xx, LM3xx and LM290x comparator family in low voltage (≤ 5 V) applications for improved performance and added features.

The LV devices include a Power On Reset (POR) feature that ensures the output is in a High-Z state until the minimum supply voltage has been reached. This prevents output transients during system power-up and power-down.

These comparators also feature Rail to Rail inputs and no output phase inversion with inputs that can go up to 6V without damage. This makes this family of comparators well suited for precision voltage monitoring in harsh, noisy environments.

The LV devices are specified for the temperature range of -40°C to +125°C, which covers the temperature ranges of all the LM2xx, LM3xx and LM290x comparator families.

Pricing


Qty Price (USD)
1-99 0.258
100-249 0.176
250-999 0.135
1,000+ 0.09