text.skipToContent text.skipToNavigation

PLM61495QRPHRQ1 ACTIVE

10-A automotive buck converter optimized for power density and low EMI

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VQFN-HR (RPH) | 16 3,000 | LARGE T&R
-40 to 150
Package | Pins VQFN-HR (RPH) | 16
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the LM61495-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Input voltage range from 3 V to 36 V
  • RESET output with filter and delayed release
  • Designed for low EMI:
    • CISPR 25 Class 5 compliant EVM
    • Pin-configurable spread spectrum
    • Adjustable SW node rise time
    • Above and below AM band operation: Pin configurable 400 kHz and 2.2MHz fixed or adjustable from 200 kHz – 2.2 MHz
    • Low EMI symmetrical pinout
    • Light load mode is pin-configurable for constant frequency or pulse frequency modulation (PFM)
  • High-efficiency solution
    • 95% Efficient for an 8-A load
    • 5-µA input current while unloaded in auto mode
    • <1-µA shutdown current (typical)
  • High power density
    • Built-in compensation, soft start, current limit, thermal shutdown and UVLO
    • 4.5-mm × 3.5-mm wettable flank QFN package

All trademarks are the property of their respective owners.

Description for the LM61495-Q1

The LM6x4xx-Q1 buck regulator family are automotive-focused regulators providing either fixed or an adjustable output voltage which can be set from 1 V to 95% of expected input voltage. These regulators operate under a wide input voltage range or 3 to 36V and has transient tolerance up to 42 V.

The family is designed for low EMI. The device incorporates pin selectable spread spectrum, and an adjustable SW node rise time. Dual Random Spread Spectrum (DRSS) Frequency hopping is set to ±5.5% (typical), drastically reducing peak emissions through a combination of triangular and pseudo random modulation, and includes advanced techniques to reduce output voltage ripple caused by spread spectrum modulation.

An open-drain RESET output, with filtering and delayed release, gives a true indication of system status. In auto-mode the device automatically transitions between Fixed frequency Pulse Width Modulation (FPWM) and Pulse Frequency Modulation (PFM) modes of operation, allowing an unloaded current consumption of only 5 µA (typical). Electrical characteristics are specified over a junction temperature range of –40°C to +150°C.

Pricing


Qty Price (USD)
1-99 4.69
100-249 3.824
250-999 3.005
1,000+ 2.549