text.skipToContent text.skipToNavigation

PLM74801QDRRRQ1 ACTIVE

3-V to 65-V, automotive ideal diode controller driving back to back NFETs

Inventory: 22,494
Limit:  250

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
WSON (DRR) | 12 3,000 | LARGE T&R
-40 to 125
Package | Pins WSON (DRR) | 12
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM7480-Q1

  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3-V to 65-V input range
  • Reverse input protection down to –65 V
  • Drives external back-to-back N-Channel MOSFETs in common drain and common source configurations
  • Ideal diode operation with 10.5-mV A to C forward voltage drop regulation
  • Fast response to reverse current blocking: 0.5 µs
  • 20-mA peak gate (DGATE) turnon current
  • 2.6-A peak DGATE turnoff current
  • Adjustable over-voltage protection
  • Low 3-µA shutdown current (EN=Low)
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 12-Pin WSON package

All trademarks are the property of their respective owners.

Description for the LM7480-Q1

The LM7480x-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control and over voltage protection. The wide input supply of 3 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) and over voltage protection using HGATE control. The device features an adjustable over voltage cut-off protection feature. The LM7480x-Q1 controller can drive the external MOSFETs in Common Drain and Common Source configurations. With Common Drain configuration of the power MOSFETs, the mid-point can be utilized for OR-ing designs using an another ideal diode. The LM7480x-Q1 has a maximum voltage rating of 65 V. The loads can be protected from extended over voltage transients like 200-V Unsuppressed Load Dumps in 24-V Battery systems by configuring the device with external MOSFETs in Common Source topology.

Pricing


Qty Price (USD)
1-99 2.457
100-249 2.029
250-999 1.458
1,000+ 1.097