text.skipToContent text.skipToNavigation

PLMX2820RTCT ACTIVE

22.4-GHz wideband RF synthesizer

Inventory: 90
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFNP (RTC) | 48 250 | SMALL T&R
-40 to 85
Package | Pins VQFNP (RTC) | 48
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LMX2820

  • Output frequency: 43.75 MHz to 22.4 GHz
  • < 40-fs rms jitter (12 kHz – 95 MHz)
  • High-performance PLL
    • Figure of merit: –236 dBc/Hz
    • Normalized 1/f noise: –134 dBc/Hz
    • High phase detector frequency
      • 400-MHz integer mode
      • 300-MHz fractional mode
    • Programmable inputmultiplier
    • Direct PFD input for offset mixingsupport
  • < 5-µs fast VCO calibration time
  • Mute pin with 200-ns mute/unmute time
  • –40-dBc VCO leakage with doubler enabled
  • Support for external VCO up to 22 GHz
  • Synchronization of output phase across multiple devices
  • Two differential RF outputs and one differential SYSREF output for JESD204B support

All trademarks are the property of their respective owners.

Description for the LMX2820

The LMX2820 is a high-performance, wideband synthesizer that can generate any frequencyin the range of 43.75 MHz to 22.4 GHz. The high-performance PLL with figure of merit of –236 dBc/Hzand high phase detector frequency can attain very low in-band noise and integrated jitter. Thehigh-speed N-divider has no pre-divider, thus significantly reducing the amplitude and number ofspurs. There is also a programmable input multiplier to mitigate integer boundary spurs.

The LMX2820 allows users to synchronize the output of multiple devices and also enablesapplications that need deterministic delay between input and output. The fast calibration algorithmgreatly reduces the VCO calibration time to under 5 µs, enabling systems requiring fast frequencyhopping. The LMX2820 can generate or repeat SYSREF that is compliant to the JESD204B standard,allowing for its use as a low-noise clock source for high-speed data converters. This synthesizercan also be used with an external VCO. A direct PFD input pin is provided to support offset mixingfor low spurious transmission.

The device runs from a single 3.3-V supply and has integrated LDOs that eliminate theneed for onboard low-noise LDOs.

Pricing


Qty Price (USD)
1-99 95.095
100-249 92.235
250-999 76.791
1,000+ 71.5