text.skipToContent text.skipToNavigation

PLP590729QDQNRQ1

Automotive 250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator

Availability: 2,190

Packaging

Package | PIN: X2SON (DQN) | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.52
10-24 $0.46
25-99 $0.42
100-249 $0.35
250-499 $0.32
500-749 $0.25
750-999 $0.19
1000+ $0.17

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Input Voltage Range: 2.2 V to 5.5 V
  • Output Voltage Range: 1.2 V to 4.5 V
  • Stable with 1-µF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Remote Output Capacitor Placement
  • Thermal-Overload and Short-Circuit Protection
  • Output Current: 250 mA
  • Low Output Voltage Noise: < 6.5 µVRMS
  • PSRR: 82 dB at 1 kHz
  • Output Voltage Tolerance: ±2%
  • Virtually Zero IQ (Disabled): < 1 µA
  • Very Low IQ (Enabled): 12 µA
  • Start-up Time: 80 µs
  • Low Dropout: 120 mV (Typical)
  • –40°C to 125°C Junction Temperature Range for Operation

All trademarks are the property of their respective owners.

Texas Instruments  PLP590729QDQNRQ1

The LP5907-Q1 is a low-noise LDO that can supply 250 mA of output current. Designed tomeet the requirements of RF and analog circuits, the LP5907-Q1 provides low noise, high PSRR, lowquiescent current, and low line or load transient response figures. Using new innovative designtechniques, the LP5907-Q1 offers class-leading noise performance without a noise bypass capacitorand the ability for remote output capacitor placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (noseparate noise bypass capacitor is required).

This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps.Contact Texas Instruments Sales for specific voltage option needs.