text.skipToContent text.skipToNavigation

PLV7031QDCKRQ1 ACTIVE

Automotive nano power comparator with push-pull output

Inventory: 154
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOT-SC70 (DCK) | 5 3,000 | LARGE T&R
-40 to 125
Package | Pins SOT-SC70 (DCK) | 5
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TLV7031-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Devicetemperature grade 1: –40°C to 125°C ambient operating temperature range
    • DeviceHBM ESD classification level 2
    • Device CDM ESD classification levelC5
  • Tiny 5-pin SC70 package
  • Wide supply voltage range of 1.6 V to 6.5 V
  • Quiescent supply current of 390 nA
  • Low propagation delay of 3 µs
  • Internal hysteresis of 6.5 mV
  • Rail-to-rail common-mode input voltage
  • Internal Power-On-Reset provides a known startup condition
  • No phase reversal for overdriven inputs
  • Push-pull output (TLV7031-Q1)
  • Open-drain output (TLV7041-Q1)
  • –40°C to 125°C Operating temperature
  • Functional Safety Capable
    • Documentation available to aid functional safety systemdesign

All trademarks are the property of their respective owners.

Description for the TLV7031-Q1

The TLV7031-Q1/TLV7041-Q1 (single-channel) are low-voltage, nanopower comparators. Thesecomparators are available in a standard 5-pin SC70 package, making them applicable forspace-critical and power conscious designs like infotainment, telematics, and head unitapplications.

The TLV7031-Q1 and TLV7041-Q1 offer an excellent combination of power and speed, with aquiescent supply current of 390 nA and a propagation delay of 3 µs. The benefit of fast responsetime at nanopower enables power-conscious systems to monitor and respond quickly to faultconditions. With an operating voltage range of 1.6 V to 6.5 V, these comparators are compatiblewith 1.8 V, 3 V, and 5 V systems.

The TLV7031-Q1 and TLV7041-Q1 also ensure no output phase inversion with overdriveninputs and internal hysteresis, so engineers can use this family of comparators for precisionvoltage monitoring in harsh, noisy environments where slow-moving input signals must be convertedinto clean digital outputs.

The TLV7031-Q1 has a push-pull output stage capable of sinking and sourcing milliamps ofcurrent when controlling an LED or driving a capacitive load. The TLV7041-Q1 has an open-drainoutput stage that can be pulled beyond VCC, making it appropriate for leveltranslators and bipolar to single-ended converters.

Pricing


Qty Price (USD)
1-99 0.608
100-249 0.413
250-999 0.319
1,000+ 0.212