text.skipToContent text.skipToNavigation

PM2903BQDGKRQ1 ACTIVE

Automotive qualified dual differential commodity comparator

Inventory: 3,250
Limit:  250

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSSOP (DGK) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM2903B-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Devicetemperature grade 0: –40°C to 150°C ambient operating temperature range (LM2903E-Q1)
    • Devicetemperature grade 1: –40°C to 125°C ambient operating temperature range
    • DeviceHBM ESD classification level H1C
    • Device CDM ESDclassification level C4B
  • Improved 2 kV HBM ESD for "B" device
  • Single supply or dual supplies
  • Low supply-current independent of
    supply voltage 200 uA Typ Per
    comparator ("B" Versions)
  • Low input bias current 3.5 nA Typ ("B" device)
  • Low input offset current 0.5 nA Typ ("B" device)
  • Low input offset voltage ±0.37 mV Typ ("B" device)
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage ±36 V
  • Output compatible with TTL, MOS, and CMOS
  • Functional Safety-Capable

All trademarks are the property of their respective owners.

Description for the LM2903B-Q1

The LM2903B-Q1 device is the next generation version of the industry-standard LM2903-Q1comparator family. This next generation family provides outstanding value for cost-sensitiveapplications, with features including lower offset voltage, higher supply voltage capability, lowersupply current, lower input bias current, lower propagation delay, and improved 2kV ESD performancewith improved negative input voltage handling and drop-in replacement convenience.

All devices consist of two independent voltage comparators that are designed to operatefrom a single power supply over a wide range of voltages. Operation from dual supplies also ispossible as long as the difference between the two supplies is within 2 V to 36 V, and VCC is atleast 1.5 V more positive than the input common-mode voltage. Current drain is independent of thesupply voltage. The outputs can be connected to other open-collector outputs to achieve wired-ANDrelationships.

The LM2903-Q1 and LM2903B-Q1 are Qualified for the AEC-Q100Grade 1 temperature range of -40°C to +125°C. The LM2903E-Q1 is Qualified for the AEC-Q100 Grade 0extended temperature range of -40°C to +150°C.™

Pricing


Qty Price (USD)
1-99 0.316
100-249 0.215
250-999 0.166
1,000+ 0.11