Features for the PMICLOADBOARDEVM
- Down to 80ns rise and fall times for load transient possible
- Supports multiple different device families
- Two load channels and versatile configurability
- Comprehensive thermal protections including:
- Heatsink
- High temperature indicator
- Optional fan connector
- Automatic thermal shutdown
Description for the PMICLOADBOARDEVM
PMICLOADBOARDEVM is a load transient board for evaluating the load transient performance of Texas Instruments power management ICs. Load current can be drawn from two individual channels with separate control signals or the channels can be combined to a parallel channel which is controlled with one control signal.
The device supports LP8756, LP8757, LP8770 and TPS6594 evaluation modules. Support is not limited to only previously mentioned devices as any evaluation module with an appropriate load module connector can operate with PMICLOADBOARDEVM.