text.skipToContent text.skipToNavigation

POPA1656IDR

SoundPlus™ ultra-low noise and distortion, audio operational amplifier

Packaging

Package | PIN: SOIC (D) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.49
10-24 $2.23
25-99 $2.07
100-249 $1.80
250-499 $1.66
500-749 $1.40
750-999 $1.15
1000+ $1.05

Features

  • Ultra-low noise:
    • Voltage noise: 2.9 nV/√Hz at 10kHz
    • Current noise: 6 fA/√Hz at 1kHz
  • Low distortion:
    • 0.000029% (–131 dB) at 1 kHz
    • 0.000035% (–129 dB) at 20 kHz
  • High open-loop gain: 150 dB
  • High output current: 100 mA
  • Low input bias current: 10 pA
  • Slew rate: 24 V/µs
  • Gain bandwidth product: 53 MHz
  • Rail-to-rail output
  • Wide supply range:
    ±2.25 V to ±18 V or 4.5 V to 36 V
  • Quiescent current: 3.9 mA per channel

All trademarks are the property of their respective owners.

Texas Instruments  POPA1656IDR

The OPA1656 is a Burr-Brown™ operational amplifier (opamp) designed specifically for audio and industrial applications, where maintaining signal fidelityis crucial. The FET-input architecture achieves a low 2.9-nV/√Hz voltagenoise density and 6-fA/√Hz current noise density, allowing for very lownoise performance in a wide variety of circuits. The high bandwidth and high open-loop-gain designof the OPA1656 delivers a low distortion of 0.000035% (–129 dB) at 20 kHz, and improves audiosignal fidelity across the full audio bandwidth. This device also features excellent output currentdrive capability, offering rail-to-rail output swing to within 250 mV of the power supplies with a2-kΩ load, and can deliver 100 mA of output current.

The OPA1656 operates over a very wide supply range of ±2.25 V to ±18 V or (4.5 V to 36 V)on 3.9 mA of supply current to accommodate the power supply constraints of many types of audioproducts. The temperature range is specified from –40°C to +125°C. The device is offered in an8-pin SOIC package.