text.skipToContent text.skipToNavigation

POPA202IDGKT

High capacitive drive (25nF), precision (200uV), low noise(9nV/rtHz), super beta op amp

Availability: 500

Packaging

Package | PIN: VSSOP (DGK) | 8
Temp: T (-40 to 105)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $1.14
100-249 $0.97
250-999 $0.64
1,000+ $0.46

Features

  • Precision super-beta performance:
    • Low offset voltage: 200 µV (maximum)
    • Ultra-lowdrift: 1 µV/°C (maximum)
  • Excellent efficiency:
    • Quiescent current: 580 µA(typical)
    • Gain-bandwidth product: 1 MHz
    • Low input voltagenoise: 9 nV/√Hz
  • Ease of use, design simplicity:
    • Heavy capacitive load drive: 5-µs settling time with 25nF
    • Ultra-high input impedance: 3000 GΩ and
      0.5 pF
    • EMI hardened, thermal, and short-circuitprotection
  • Stable Performance:
    • High CMRR and AOL: 126 dB(minimum)
    • High PSRR: 126 dB(minimum)
  • Low bias current: 2 nA (maximum)
  • Low 0.1-Hz to 10-Hz noise: 0.2 µVPP
  • Wide supply voltage: ±2.25 V to ±18 V
  • Replaces OP-07 and OP-27

All trademarks are the property of their respective owners.

Texas Instruments  POPA202IDGKT

The OPA202, OPA2202, and OPA4202 (OPAx202) are a family of devices built on TI’sindustry-leading precision super-beta, complementary, bipolar semiconductor process. This processoffers ultra-low flicker noise, low offset voltage, low offset voltage temperature drift, andexcellent linearity with common-mode and power-supply variation. These devices offer an exceptionalcombination of dc precision, heavy capacitive load drive, and protection against external EMI,thermal, and short-circuit events.

The supply current is 580 µA at ±18 V. The OPAx202 do not exhibit phase inversion, andthe series is stable with high capacitive loads. The OPAx202 are fully specified with a temperaturerange from –40°C to +105°C.