text.skipToContent text.skipToNavigation

POPA2189IDGKR

Zero-drift (5µV, 0.007µV/C˚), MUX-friendly, 14MHz, low-noise, RRO, CMOS precision op amp (dual)

Availability: 752

Packaging

Package | PIN: VSSOP (DGK) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Qty Price
1-99 $2.74
100-249 $2.40
250-999 $1.68
1,000+ $1.36

Features

  • Ultra-high precision:
    • Zero-drift: 0.005 µV/°C (OPA189)
    • Ultra-low offset voltage: 3 µV maximum(OPA189)
  • Excellent dc precision:
    • CMRR: 168 dB
    • Open-loop gain: 170dB
  • Low noise:
    • en at 1 kHz: 5.2nV/√Hz
    • 0.1-Hz to 10-Hz noise: 0.1µVPP
  • Excellent dynamic performance:
    • Gain bandwidth: 14 MHz
    • Slew rate: 20V/µs
    • Fast settling: 10-V step, 0.01% in 1.1µs
  • Robust design:
    • MUX-friendlyinputs
    • RFI/EMI filteredinputs
  • Wide supply range: 4.5 V to 36 V
  • Quiescent current: 1.7 mA (maximum)
  • Rail-to-rail output
  • Input includes negative rail

All trademarks are the property of their respective owners.

Texas Instruments  POPA2189IDGKR

The OPA189 and OPA2189 (OPAx189) high-precision operational amplifiers are ultra-lownoise, fast-settling, zero-drift devices that provide rail-to-rail output operation and feature aunique MUX-friendly architecture and controlled start-up system. These features and excellent acperformance, combined with only 0.4 µV of offset voltage and 0.005µV/°C of drift overtemperature for the single-channel version, make the OPAx189 a great choice for precisioninstrumentation, signal measurement, and active filtering applications. Moreover, the MUX-friendlyinput architecture prevents inrush current when applying large input differential voltages, whichimproves settling performance in multichannel systems, all while providing robust ESD protectionduring shipment, handling, and assembly.

All versions are specified from –40°C to +125°C.