text.skipToContent text.skipToNavigation

POPA2202IDR ACTIVE

Low noise (0.2-µVPP, 9-nV/√Hz), heavy capacitive drive (25-nF), super beta, precision op amp, dual

Inventory: 452
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 8 2,500 | LARGE T&R
-40 to 120
Package | Pins SOIC (D) | 8
Package qty | Carrier 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 120
View TI packaging information

Features for the OPA2202

  • Precision super-beta performance:
    • Low offset voltage: 200 µV (maximum)
    • Ultra-lowdrift: 1 µV/°C (maximum)
  • Excellent efficiency:
    • Quiescent current: 580 µA(typical)
    • Gain-bandwidth product: 1 MHz
    • Low input voltagenoise: 9 nV/√Hz
  • Ease of use, design simplicity:
    • Heavy capacitive load drive: 5-µs settling time with 25nF
    • Ultra-high input impedance: 3000 GΩ and
      0.5 pF
    • EMI hardened, thermal, and short-circuitprotection
  • Stable Performance:
    • High CMRR and AOL: 126 dB(minimum)
    • High PSRR: 126 dB(minimum)
  • Low bias current: 2 nA (maximum)
  • Low 0.1-Hz to 10-Hz noise: 0.2 µVPP
  • Wide supply voltage: ±2.25 V to ±18 V
  • Replaces OP-07 and OP-27

All trademarks are the property of their respective owners.

Description for the OPA2202

The OPA202, OPA2202, and OPA4202 (OPAx202) are a family of devices built on TI’sindustry-leading precision super-beta, complementary, bipolar semiconductor process. This processoffers ultra-low flicker noise, low offset voltage, low offset voltage temperature drift, andexcellent linearity with common-mode and power-supply variation. These devices offer an exceptionalcombination of dc precision, heavy capacitive load drive, and protection against external EMI,thermal, and short-circuit events.

The supply current is 580 µA at ±18 V. The OPAx202 do not exhibit phase inversion, andthe series is stable with high capacitive loads. The OPAx202 are fully specified with a temperaturerange from –40°C to +105°C.

Pricing


Qty Price (USD)
1-99 1.304
100-249 1.003
250-999 0.739
1,000+ 0.528