text.skipToContent text.skipToNavigation

POPA2991IDDFR ACTIVE

40-V, dual 4.5MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp

Inventory: 9,692
Limit:  100

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOT-23-THN (DDF) | 8 3,000 | LARGE T&R
-40 to 125
Package | Pins SOT-23-THN (DDF) | 8
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the OPA2991

  • Low offset voltage: ±125 µV
  • Low offset voltage drift: ±0.3 µV/°C
  • Low noise: 10.8 nV/√Hz at 1 kHz
  • High common-mode rejection: 130 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5 MHz GBW
  • High slew rate: 21 V/µs
  • High capacitive load drive: 1 nF
  • MUX-friendly/comparator inputs
    • Amplifier operates with differential inputs up to supply rail
    • Amplifier can be used in open-loop or as comparator
  • Low quiescent current: 560 µA per amplifier
  • Wide supply: ±1.35 V to ±20 V, 2.7 V to 40 V
  • Robust EMIRR performance: EMI/RFI filters on input and supply pins
  • Differential and common-mode input voltage range to supply rail

All trademarks are the property of their respective owners.

Description for the OPA2991

The OPAx991 family (OPA991, OPA2991, and OPA4991) is a family of high voltage (40-V) general purpose operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125 µV, typ), low offset drift (±0.3 µV/°C, typ), low noise (10.5 nV/√Hz and 1.8 µVPP) and 4.5-MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75 mA), high slew rate (21 V/µs), high capacitive load drive (1 nF) and shutdown functionality make the OPAx991 a robust, high-performance operational amplifier for high-voltage industrial applications.

The OPAx991 family of op amps is available in micro-size packages (such as X2QFN, WSON, and SOT-553), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.

Pricing


Qty Price (USD)
1-99 1.418
100-249 1.091
250-999 0.803
1,000+ 0.574