text.skipToContent text.skipToNavigation

POPA4990IRUCR ACTIVE

Quad 1MHz, 40-V rail-to-rail input/output, low-offset-voltage, low-power op amp

Inventory: 1,910
Limit:  1,000

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
X2QFN (RUC) | 14 3,000 | LARGE T&R
-40 to 125
Package | Pins X2QFN (RUC) | 14
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the OPA4990

  • Low offset voltage: ±300 µV
  • Low offset voltage drift: ±0.6 µV/°C
  • Low noise: 30 nV/√Hz at 1 kHz
  • High common-mode rejection: 115 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • MUX-friendly/comparator inputs
    • Amplifier operates withdifferential inputs up to supply rail
    • Amplifier can be usedin open-loop or as comparator
  • Wide bandwidth: 1.1-MHz GBW
  • High slew rate: 4.5 V/µs
  • Low quiescent current: 120 µA per amplifier
  • Wide supply: ±1.35 V to ±20 V, 2.7 V to 40 V
  • Robust EMIRR performance: 78 dB at 1.8 GHz
  • Differential and common-mode input voltage range to supply rail

All trademarks are the property of their respective owners.

Description for the OPA4990

The OPAx990 family (OPA990, OPA2990, and OPA4990) is a family of high voltage (40-V)general purpose operational amplifiers. These devices offer excellent DC precision and ACperformance, including rail-to-rail input/output, low offset (±300 µV, typ), and low offset drift(±0.6 µV/°C, typ).

Unique features such as differential and common-mode input voltage range to the supplyrail, high short-circuit current (±80 mA), high slew rate (4.5 V/µs), and shutdown make the OPAx990an extremely flexible, robust, and high-performance op amp for high-voltage industrialapplications.

The OPAx990 family of op amps is available in micro-size packages (such as X2QFN, WSON, and SOT-553), as well asstandard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to125°C.

Pricing


Qty Price (USD)
1-99 2.115
100-249 1.746
250-999 1.255
1,000+ 0.944