text.skipToContent text.skipToNavigation

POPA4991QDYYRQ1 ACTIVE

Automotive 40-V, rail-to-rail input/output, low offset voltage, low-noise op amp

Inventory: 2,668  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23-THN (DYY) | 14 3,000 | LARGE T&R
-40 to 125
Package | Pins SOT-23-THN (DYY) | 14
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the OPA4991-Q1

Description for the OPA4991-Q1

Pricing


Qty Price (USD)
1-99 2.285
100-249 1.887
250-999 1.356
1,000+ 1.02