text.skipToContent text.skipToNavigation

PPS74533PQWDRBRQ1 ACTIVE

Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good

Inventory: 16,521  
Limit:  200

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSON (DRB) | 8 3,000 | LARGE T&R
-40 to 150
Package | Pins VSON (DRB) | 8
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TPS745-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Device junction temperature: –40°C to 150°C
  • Package:
    • 2-mm × 2-mm wettable flank WSON
    • 3-mm × 3-mm wettable flank WSON
  • Input voltage range: 1.5 V to 6.0 V
  • Output voltage range:
    • Fixed option: 0.65 V to 5.0 V
    • Adjustable option: 0.55 V to 5.5 V
  • High PSRR: 45 dB at 100 kHz
  • Output accuracy: ±0.85% (25°C), ±1.5% maximum
  • Power-good output options:
    • Open-drain and push-pull
  • Ultra-low dropout:
    • 160 mV (max) at 500 mA (3.3 VOUT)
  • Stable with a 1-µF or larger capacitor
  • Low IQ: 25 µA (typical), 1.5 µA (shutdown)
  • Active output discharge
  • Low thermal resistance:
    • DRV (6-pin WSON), RθJA = 80.3°C/W
    • DRB (8-pin WSON), RθJA = 62.0°C/W

All trademarks are the property of their respective owners.

Description for the TPS745-Q1

The TPS745-Q1 is a 500-mA ultra-low-dropout regulator (LDO) with power-good functionality. This device is available in a small 6-pin, 2-mm × 2-mm and a small 8-pin, 3-mm × 3-mm WSON package with wettable flanks to facilitate optical inspection. The TPS745-Q1 consumes low quiescent current and provides fast line and load transient performance.

The TPS745-Q1 is a flexible device for post-regulation by supporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of 0.55 V to 5.5 V. The device also features fixed output voltages for powering common voltage rails.

The TPS745-Q1 has a power-good (PG) output that monitors the voltage at the feedback pin to indicate the status of the output voltage. The EN input and PG output can be used for sequencing multiple power supplies in the system.

The TPS745-Q1 is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides high accuracy of ±0.85% (max) at 25°C and ±1.5% (max) over temperature. This device includes integrated thermal shutdown, current limit, and undervoltage lockout (UVLO) features. The TPS745-Q1 has an internal foldback current limit that helps reduce the thermal dissipation during short-circuit events.

Pricing


Qty Price (USD)
1-99 0.934
100-249 0.718
250-999 0.529
1,000+ 0.378