PPS74601PQWDRBRQ1 ACTIVE
Automotive 1-A, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TPS746-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VSON (DRB) | 8 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | VSON (DRB) | 8 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the TPS746-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Device operating junction temperature range:
- –40°C to +150°C
- Package:
- 2-mm × 2-mm wettable flank WSON
- 3-mm × 3-mm wettable flank WSON
- Input voltage range: 1.5 V to 6.0 V
- Output voltage range:
- Fixed option: 0.65 V to 5.0 V
- Adjustable option: 0.55 V to 5.5 V
- High PSRR: 38 dB at 100 kHz
- Output accuracy: ±0.85% typical, ±1.5% maximum
- Power-good output options:
- Open-drain or push-pull
- Ultra-low dropout:
- 265 mV (max) at 1 A (3.3 VOUT)
- Stable with a 1-µF or larger capacitor
- Low IQ: 25 µA (typical)
- Active output discharge
- Low thermal resistance:
- DRV (6-pin WSON), RθJA = 80.3°C/W
- DRB (8-pin WSON), RθJA = 62.0°C/W
All trademarks are the property of their respective owners.
Description for the TPS746-Q1
The TPS746-Q1 is a 1-A, ultra-low-dropout regulator (LDO) with power-good functionality. This device is available in a small 6-pin, 2-mm × 2-mm and a small 8-pin, 3-mm × 3-mm WSON package with wettable flanks to facilitate optical inspection. The TPS746-Q1 consumes low quiescent current and provides fast line and load transient performance.
The TPS746-Q1 is a flexible device for post-regulation by supporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of 0.55 V to 5.5 V. The device also features fixed output voltages for powering common voltage rails.
The TPS746-Q1 has a power-good (PG) output that monitors the voltage at the feedback pin to indicate the status of the output voltage. The EN input and PG output can be used for sequencing multiple power supplies in the system.
The TPS746-Q1 is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides high accuracy of ±0.85% (max) at 25°C and ±1.5% (max) over temperature. This device includes integrated thermal shutdown, current limit, and undervoltage lockout (UVLO) features. The TPS746-Q1 has an internal foldback current limit that helps reduce the thermal dissipation during short-circuit events.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.934 |
100-249 | 0.718 |
250-999 | 0.529 |
1,000+ | 0.378 |