PQ25672RQMT ACTIVE
I2C controlled, 1-4 cell, 3-A buck battery charger with dual-input selector and integrated ADC
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More BQ25672 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VQFN-HR (RQM) | 29 |
250 | SMALL T&R |
-40 to 85 |
Package | Pins | VQFN-HR (RQM) | 29 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R |
Operating temperature range (°C) | -40 to 85 |
Features for the BQ25672
- High power density, high integration buck charger for 1-4 cell batteries
- Integrates switching MOSFETs, BATFET
- Integrates input and charging current sensing
- Highly efficient
- 750-kHz or 1.5-MHz switching frequencies
- 3 A charging current with 10-mA resolution
- 96.5% efficiency: 16V battery at 3A from 20V
- Supports a wide range of input sources
- 6 to 24-V wide input operating voltage range with 30-V absolute maximum rating
- Maximum power tracking with input voltage dynamic power management (VINDPM) up to 22 V and input current dynamic power management (IINDPM) up to 3.3 A
- Dual-input power mux controller (optional) for source selection
- Narrow voltage DC (NVDC) power path management
- Powers USB port from battery (USB OTG)
- 5-V to 12-V OTG buck-boost output voltage with 10-mV resolution
- OTG output current regulation up to 2 A with 40-mA resolution
- Flexible autonomous and I2C mode for optimal system performance
- Integrated 16-bit ADC for voltage, current and temperature monitoring
- Low battery quiescent current
- 21-µA for battery only operation
- 600 nA in charger shutdown mode
- High accuracy
- +0.65% to -0.85% charge voltage regulation for 2s-4s batteries
- ±5% charge current regulation
- ±5% input current regulation
- Safety
- Thermal regulation and thermal shutdown
- Input/battery OVP and OCP
- Converter MOSFETs OCP
- Charging safety timer
- Package
- 29-Pin 4mm × 4mm QFN
All trademarks are the property of their respective owners.
Description for the BQ25672
The BQ25672 is a fully integrated switch-mode buck charger for 1-4 cell Li-ion batteries and Li-polymer batteries. The BQ25672 is also capable of producing a buck-boost, 5V to 12V, output voltage on VBUS when operating in OTG mode. The integration includes the switching MOSFETs, input and charging current sensing circuits, the battery FET (QBAT) and all the loop compensation of the converter. It uses NVDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. When system power exceeds the input source rating, battery supplement mode supports the system without overloading the input source.
The charger supports the NVDC power path management, in which the system is regulated at a voltage slightly higher than the battery voltage, but not drop below the minimum system voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery gets into supplement mode and prevents the input source from being overloaded and the system from crashing.
The input current optimizer (ICO) allows the detection of maximum power point of an unknown input source.
Besides the I2C host controlled charging mode, this charger also supports autonomous charging mode. After power up, the charging is enabled with default register settings. The device can complete a charging cycle without any software engagements. It detects battery voltage and charges the battery in different phases: trickle charging, pre-charging, constant current (CC) charging and constant voltage (CV) charging. At the end of the charging cycle, the charger automatically terminates when the charge current is below a pre-set limit (termination current) in the constant voltage phase. When the full battery falls below the recharge threshold, the charger will automatically start another charging cycle.
In the absence of input sources, this device supports USB On-the-Go (OTG) functionality by discharging the battery to generate an adjustable, buck-boost, 5-V to 12-V output voltage on VBUS with 10mV step size
The charger provides various safety features for battery charging and system operations, including battery temperature negative thermistor monitoring, trickle charge, pre-charge and fast charge timers and over-voltage/over-current protections on battery and input. The thermal regulation reduces charge current when the junction temperature exceeds a programmable threshold. The STAT output of the device reports the charging status and any fault conditions. The INT pin immediately notifies host when fault occurs.
The device also provides a 16-bit analog-to-digital converter (ADC) for monitoring charge current and input/battery/system (VAC, VBUS, BAT, SYS, TS) voltages.
It is available in a 29-pin 4mm × 4mm QFN package.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.369 |
100-249 | 2.952 |
250-999 | 2.07 |
1,000+ | 1.668 |