PQ25798RQMT ACTIVE
I2C controlled, 1-4 cell, 5-A buck-boost solar battery charger with dual-input selector and MPPT
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More BQ25798 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VQFN-HR (RQM) | 29 |
250 | SMALL T&R |
-40 to 85 |
Package | Pins | VQFN-HR (RQM) | 29 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R |
Operating temperature range (°C) | -40 to 85 |
Features for the BQ25798
- High power density, high integration buck-boost charger for 1-4 cell batteries supporting any USB PD 3.0 profile
- Integrates four switching MOSFETs, BATFET
- Integrates input and charging current sensing
- Highly efficient
- 750-kHz or 1.5-MHz switching frequencies
- charging current with 10-mA resolution
- 97.5% converter efficiency charging 12V battery at 1.5A from 12V PV Panel input
- Supports a wide range of input sources
- MPPT algorithm for charging from small photovoltaic panel
- 3.6-V to 24-V wide input operating voltage range with 30-V absolute maximum rating
- Detects USB BC1.2, SDP, CDP, DCP, HVDCP and non-standard adapters
- Dual-input power mux controller (optional)
- Narrow voltage DC (NVDC) power path management
- Powers USB port from battery (USB OTG)
- OTG output voltage with 10-mV resolution to support USB-PD Programmable Power Supply
- OTG output current regulation up to 3.32 A with 40-mA resolution
- Flexible autonomous and I2C mode for optimal system performance
- Integrated 16-bit ADC for voltage, current and temperature monitoring
- Low battery quiescent current
- 21-µA for battery only operation
- 600 nA in charger shutdown mode
- High accuracy
- +0.65% to -0.85% charge voltage regulation for 2s-4s batteries
- ±5% charge current regulation
- ±5% input current regulation
- Safety
- Thermal regulation and thermal shutdown
- Input/battery OVP and OCP
- Converter MOSFETs OCP
- Charging safety timer
- Package
- 29-Pin 4mm × 4mm QFN
All trademarks are the property of their respective owners.
Description for the BQ25798
The BQ25798 is a fully integrated switch-mode buck-boost charger for 1-4 cell Li-ion batteries and Li-polymer batteries. The integration includes 4 switching MOSFETs (Q1, Q2, Q3, Q4), input and charging current sensing circuits, the battery FET (QBAT) and all the loop compensation of the buck-boost converter. It uses NVDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. When system power exceeds the input source rating, battery supplement mode supports the system without overloading the input source. BQ25798provides a simple interface to small photovoltaic panels using its built-in VOC scaling MPPT algorithm.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 5.078 |
100-249 | 4.14 |
250-999 | 3.254 |
1,000+ | 2.76 |