text.skipToContent text.skipToNavigation

PQ25886RGET

PQ25886RGE

Packaging

Package | PIN: VQFN (RGE) | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.88
10-24 $4.39
25-99 $4.09
100-249 $3.58
250-499 $3.36
500-749 $2.85
750-999 $2.41
1000+ $2.30

Features

  • High-efficiency 2-A, 1.5MHz switch mode boost charger
    • 93.4% Charge efficiency at 5V adapter, 7.6-V battery, 1-Acharge
    • Optimized for USB input and 2-cell Li-Ion battery
  • Single input to support USB input adapters
    • Supports4.3 V – 6.2 V input voltage range with 20-V absolute maximum inputvoltage rating
    • Input current limit (500 mA to 3.3 A) to support USB2.0, USB3.0 standardadapters
    • Integrated USB D+/D- auto-detect USB SDP, CDP,DCP, and non-standard adapters
  • Standalone function with power path management
    • Highest battery discharge efficiency with17-mΩ battery discharge MOSFET
    • Narrow VDC(NVDC) power path management
      • Instant-on works with no battery or deeply discharged battery
      • Ideal diode operation in battery supplement mode
    • Adjustable charge voltage withVSET pin supports 8.2 V, 8.4 V, 8.7 V, and 8.8 V
    • Adjustable charge current with ICHGSET pin supports 100 to2200 mA
    • Adjustable input current limit with ILIM pin
  • Input current optimizer (ICO) to maximize input power without overloading adapters
  • High integration includes all MOSFETs, current sensing and loop compensation
  • High accuracy
    • ±0.5% Charge voltage regulation
    • ±5% Charge current regulation
    • ±7.5%Input current regulation
  • Safety
    • Battery temperature sensing in charge
    • Thermal regulation and thermal shutdown

All trademarks are the property of their respective owners.

Texas Instruments  PQ25886RGET