PREF3450TQDBVR ACTIVE
5-V, low-drift, low-power, small-footprint series voltage reference
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More REF3450 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-23 (DBV) | 6 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | SOT-23 (DBV) | 6 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the REF3450
- Initial accuracy: ±0.05% (maximum)
- Temperature coefficient : 6 ppm/°C (maximum)
- Operating temperature range: −40°C to +125°C
- Output current: ±10 mA
- Low quiescent current: 95 µA (maximum)
- Wide input voltage: 12 V
- Output 1/f noise (0.1 Hz to 10 Hz): 3.8 µVp-p/V
- Excellent long-term stability 25 ppm/1000 hrs
- Multiple small footprint 6SOT-23 package pinouts: REF34xx and REF34xxT
All trademarks are the property of their respective owners.
Description for the REF3450
The REF34xx device is a low temperature drift (6 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 3.8 µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. With a small SOT-23 package, REF34xx offers enhanced specifications and pin-to-pin replacement for MAX607x and ADR34xx. The REF34xx family is compatible to most of the ADC and DAC such as ADS1287, ADUCM360, ADS1112.
Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95 µA) benefit portable and battery-powered applications.
REF34xx is specified for the wide temperature range of −40°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.222 |
100-249 | 1.947 |
250-999 | 1.365 |
1,000+ | 1.1 |