text.skipToContent text.skipToNavigation

PS37F010122DSKR ACTIVE

65-V input window supervisor with ultra-low IQ (ch 1: OV OD H, ch 2: UV OD L)

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 455  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
WSON (DSK) | 10 3,000 | LARGE T&R
-40 to 125
Package | Pins WSON (DSK) | 10
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS37F

  • VDD: 2.7 V to 65 V (VPOR = 1.4 V)
  • SENSE and RESET pins are 65 V graded
  • Low supply current: 1 µA (Typ.)
  • Flexible voltage options Table 14-2
    • 2.7 V to 36 V (1.5% max accuracy)
    • 800 mV option (1% max accuracy)
  • Built-in hysteresis (VHYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: VTH < 8 V = 0.5 V, 1 V, 1.5 V, 2 V, 2.5 V
  • Programmable reset time delay
    • 10 nF = 12.8 ms, 10 µF = 12.8 s
  • Programmable sense time delay
    • 10 nF = 1.28 ms, 10 µF = 1.28 s
  • Manual reset feature
  • Output reset latching feature
  • Output topology:
    • Channel 1: Open-Drain or Push-Pull topologies
    • Channel 2: Open-Drain

All trademarks are the property of their respective owners.

Description for the TPS37F

The TPS37x is a 65 V-input voltage detector with 1 µA IDD, 1% accuracy, and 10 µs detection time in a 6.25 mm2 package. This device can be connected directly to 12 V / 24 V to monitor for overvoltage (OV) and undervoltage (UV); with its internal resistor divider, the TPS37x offers the smallest total solution size. This combination of features is ideal for Factory/Building Automation and Motor Drives. Built-in hysteresis on the SENSE pins prevents false reset signals when the monitored a supply voltage rail.

The separate VDD and SENSE pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pins. Both CTSx and CTRx provide delay adjustability on the rising and falling edges of the RESET signals. Also, CTSx functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTRx operates as a manual reset (MR) that can be used to force a system reset.

The TPS37x is available in a small 2.5-mm×2.5-mm×0.1-mm WSON 10-pin wettable flanks package. The central pad is non-conductive to increase the creepage between VDD and GND per guidelines in IEC60664. TPS37x operates over –40°C to +125°C (TA).

Pricing


Qty Price (USD)
1-99 2.195
100-249 1.813
250-999 1.302
1,000+ 0.98