text.skipToContent text.skipToNavigation

PS38A950122DSKRQ1 ACTIVE

Automotive wide-VIN dual-channel supervisor with ultra-low IQ (ch 1: UV OD L, ch 2: UV OD L)

Inventory: 510  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
WSON (DSK) | 10 3,000 | LARGE T&R
-40 to 125
Package | Pins WSON (DSK) | 10
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS38A-Q1

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • VDD: 2.7 V to 65 V (VPOR=1.4V)
  • SENSE and RESET pins are 65V graded
  • Low supply current: 1uA (Typ.)
  • Flexible voltage option Table 13-2
    • 2.7V to 36V (1.5% max accuracy)
    • 800 mV option (1% max accuracy)
  • Built-in hysteresis (VHYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: VTH < 8V = 0.5V, 1V, 1.5V, 2V, 2.5V.
  • Programmable reset time delay
  • Programmable sense time delay
  • Manual reset feature
  • Output reset latching feature
  • Output topology:
    • Channel 1: Open-Drain or Push-Pull topologies
    • Channel 2: Open-Drain

All trademarks are the property of their respective owners.

Description for the TPS38A-Q1

High voltage supervisor with integrated voltage divider for low power and continuous car battery voltage monitoring. No compensation components required (only pull-up resistor), external capacitor for timing are optional to adjust voltage detection time (CTS) and release time (CTR). Sense pins are high impedance and can support external resistors if needed by the application. This device has large hysteresis voltage options to ignore cold/warm crank, start stop and other common car battery transients.

CTRx pins also work as manual reset (CTR1/MR, CTR2/MR) that can be used as a hard reset debugging mechanism or as digital mute for Telematics and Infotainment applications.

Both channels have Open Drain, Active high and Active low options. Channel 1 has Push-pull output option capable to drive an external FET/BJT.

Small WSON package with 100µm height Wettable flanks to facilitate Automatic Optical Inspection (AOI) and long pads facilitate low resolution X-Ray inspection. Central pad is non-conductive to increase the creepage between VDD and GND per guidelines in IEC 60664

Pricing


Qty Price (USD)
1-99 2.589
100-249 2.139
250-999 1.536
1,000+ 1.156