text.skipToContent text.skipToNavigation

PS560430YFQDBVTQ1

Automotive qualified SIMPLE SWITCHER® 4-V to 36-V, 600-mA synchronous step-down converter

Packaging

Package | PIN: SOT-23 (DBV) | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.36
10-24 $2.12
25-99 $1.97
100-249 $1.71
250-499 $1.58
500-749 $1.33
750-999 $1.09
1000+ $1.00

Features

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    - Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    - Device HBM ESD classification level 2
    - Device CDM ESD classification level C5
  • Configured for rugged industrial applications
    • Input voltage range: 4 V to 36 V
    • 600-mA continuous outputcurrent
    • Minimum switching-on time: 60 ns
    • 98% maximum dutycycle
    • Support startup with pre-biased output
    • Short circuitprotection with hiccup mode
    • ±1.5% tolerance voltage reference over temperaturefrom –40°C to 125°C
    • Precisionenable
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensationfor ease of use
    • SOT-23-6package
  • Various options in pin-to-pin compatible package
    • 2.1-MHz frequency
    • PFM and forced PWM (FPWM)options
  • Create a custom design using the TPS560430-Q1 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  PS560430YFQDBVTQ1

The TPS560430-Q1 is an easy to use synchronous step-downDC-DC converter capable of driving up to 600-mA load current. With a wide input range of 4 V to 36V, the device is suitable for a wide range of applications from industrial to automotive for powerconditioning from an unregulated source.

The TPS560430-Q1 is 2.1-MHz operating frequencyfor small solution size. The TPS560430-Q1 also has FPWM (forcedPWM) version to achieve constant frequency and small output voltage ripple over the full loadrange. Soft-start and compensation circuits are implemented internally which allows the device tobe used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccupmode short-circuit protection, and thermal shutdown in case of excessive power dissipation. TheTPS560430-Q1 is available in SOT-23-6 package.