text.skipToContent text.skipToNavigation

PS7A0520PDBZR

1-µA, ultra-low-IQ, 200-mA low-dropout (LDO) regulator in a small-sized package

Packaging

Package | PIN: SOT-23 (DBZ) | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.45
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • Ultralow IQ: 1 µA (typ), 3 µA (max)
    • IGND: 6 µA (typ) at 200 mA
  • Excellent transient response
  • Packages:
    • 1.0-mm × 1.0-mm X2SON(4)
    • 0.65-mm × 0.65-mm DSBGA (4)
    • SOT-23(5)
    • SOT-23 (3) (preview)
  • Input voltage range: 1.4 V to 5.5 V
  • Output accuracy: 1% typical, 3% maximum
  • Available in fixed-output voltage:
    • 0.8 V to 3.3V
  • Very low dropout:
    • 235 mV (max) at 200 mA (3.3VOUT)
  • Active output discharge
  • Foldback current limit
  • Stable with a 0.47-µF or larger capacitor

All trademarks are the property of their respective owners.

Texas Instruments  PS7A0520PDBZR

The TPS7A05 is an ultra-small, low quiescent current low-dropout regulator (LDO) that cansource 200 mA with excellent transient performance. This device has an output range of 0.8 V to 3.3V with a typical 1% accuracy.

The TPS7A05, with ultralow IQ (1 µA), consumes very-low quiescentcurrent for extending battery life in battery-powered applications. The device can be operated fromrechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2, as well astwo- or three-cell alkaline batteries.

The TPS7A05 is available with an active pulldown circuit to quickly discharge the outputwhen disabled.

The TPS7A05 is fully specified for TJ = –40°C to +125°C operation,and is available in standard X2SON (DQN), SOT-23 (DBV and DBZ), and DSBGA (YKA) packages.