Features for the PSEMCUDAUEVM-082
- 24 port PoE PSE system and expandable to 48 ports
- Highly flexible system with configurable GUI and host interface
- Multiport power management
- IEEE 802.3bt compliance
- Mutiple power supplies
- Supporting Legacy PD
Description for the PSEMCUDAUEVM-082
PSEMCUDAUEVM-082 is the MSP430 MCU daughter card for TI's 24-port reference designs with the TPS23881 and TPS23882. This board combined with the GUI enables FirmPSE which is TI's production ready system firmware that can deliver system features such as port power management and the use of multiple power supplies.