text.skipToContent text.skipToNavigation

PSN74HCS04QPWRQ1

Automotive hex inverter with Schmitt-trigger inputs

Packaging

Package | PIN: TSSOP (PW) | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.49
10-24 $0.43
25-99 $0.39
100-249 $0.33
250-499 $0.30
500-749 $0.23
750-999 $0.18
1000+ $0.16

Features

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C,TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation LevelC6
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100nA
  • ±7.8-mA output drive at 5 V

All trademarks are the property of their respective owners.

Texas Instruments  PSN74HCS04QPWRQ1

This device contains six independent Inverter with Schmitt-trigger inputs. Each gateperforms the Boolean function Y = A in positive logic.