text.skipToContent text.skipToNavigation

PSN74HCS245QPWRQ1 ACTIVE

Automotive octal bus transceivers with Schmitt-trigger inputs and 3-state outputs

Inventory: 4,500  
Limit:  10

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TSSOP (PW) | 20 2,000 | LARGE T&R
-40 to 125
Package | Pins TSSOP (PW) | 20
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the SN74HCS245-Q1

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 6 V

All trademarks are the property of their respective owners.

Description for the SN74HCS245-Q1

The SN74HCS245-Q1 is an octal bus transceiver with 3-state outputs and Schmitt-trigger inputs. All eight channels are controlled by the direction (DIR) pin and output enable (OE) pin.

Pricing


Qty Price (USD)
1-99 0.298
100-249 0.203
250-999 0.157
1,000+ 0.104