text.skipToContent text.skipToNavigation

PSN74HCS595DR ACTIVE

8-bit shift register with Schmitt-trigger inputs and 3-state output registers

Inventory: 6,937
Limit:  500

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 16 2,500 | LARGE T&R
-40 to 125
Package | Pins SOIC (D) | 16
Package qty | Carrier 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74HCS595

  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • 7.8-mA output drive at 6 V
  • Extended ambient temperature range: –40°C to +125°C, TA

All trademarks are the property of their respective owners.

Description for the SN74HCS595

The device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output (QH’) for cascading. When the output-enable (OE) input is high, the storage register outputs are in a high-impedance state. Internal register data and serial output (QH’) are not impacted by the operation of the OE input.

Pricing


Qty Price (USD)
1-99 0.227
100-249 0.154
250-999 0.119
1,000+ 0.079