PSN74HCS595QBQBRQ1 ACTIVE
Automotive 8-bit shift register with Schmitt-trigger inputs and 3-state output registers
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74HCS595-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
WQFN (BQB) | 16 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | WQFN (BQB) | 16 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the SN74HCS595-Q1
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
All trademarks are the property of their respective owners.
Description for the SN74HCS595-Q1
The SN74HCS595-Q1 device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. All inputs include Schmitt-trigger architecture, eliminating any erroneous data outputs due to slow-edged or noisy input signals. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output (QH) for cascading. When the output-enable (OE) input is high, the storage register outputs are in a high-impedance state. Internal register data and serial output (QH) are not impacted by the operation of the OE input.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.296 |
100-249 | 0.201 |
250-999 | 0.155 |
1,000+ | 0.103 |