text.skipToContent text.skipToNavigation

PTCAN1044DRQ1

Automotive High Speed CAN Transceiver

Packaging

Package | PIN: SOIC (D) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.52
10-24 $1.36
25-99 $1.26
100-249 $1.07
250-499 $0.99
500-749 $0.81
750-999 $0.65
1000+ $0.58

Features

  • AEC Q100: Qualified for Automotive Applications
    • Device Temperature Grade 1:
      –40°C to 125°C TA
  • Meets the Requirements of ISO 11898-2:2016 and ISO 11898-5:2007 Physical Layer Standards
  • Support of Classical CAN and CAN FD up to 5 Mbps
    • Short and Symmetrical PropagationDelays and Fast Loop Times for Enhanced Timing Margin
    • Higher Data Rates in Loaded CANNetworks
  • I/O Voltage Range Supports 1.8 V to 5 V
  • Optimized Behavior When Unpowered
    • Bus and Logic Terminals are High Impedance(No Load to Operating Bus or Application)
    • Hot PlugCapable: Power Up/Down Glitch Free Operation On Bus and RXDOutput
  • Meets or Exceeds the Standard Requirements:
    • SAE J2962-2 (2016) CommunicationTransceivers Qualification
    • GIFT/ICT
    • ISO 16845-2 High Speed Medium Access Unit Conformance
  • Protection Features
    • IEC ESD Protection of Bus Terminals: ±15kV
    • Bus Fault Protection: ±42 V
    • Undervoltage Protection On Supply Terminals
    • Driver Dominant Timeout (TXD DTO)
      • Data Rates Down to 9.2 kbps
    • Thermal Shutdown Protection(TSD)
  • Junction Temperatures From: –40°C to 150°C
  • Available in SOIC (8) Package and Leadless VSON (8) Package 3.0 mm x 3.0 mm with improved Automated Optical Inspection (AOI) Capability

All trademarks are the property of their respective owners.

Texas Instruments  PTCAN1044DRQ1

The TCAN1044x-Q1 devicesare high speed Controller Area Network (CAN) transceivers thatmeet the physical layer requirements of the ISO 11898-2:2016 high speed CAN specification providingan interface between the CAN bus and a CAN protocol controller. The TCAN1044x-Q1devices support both classical CAN and CAN FD networks up to 5 megabits per second (Mbps). Thedevice part numbers with the "V"suffix include internal logic level translation via the VIO terminalto allow for interfacing directly to 1.8 V, 3.3 V, or 5 V controllers.The devices have a low-power standby mode which supports remotewake-up via the ISO 11898-2:2016 defined wake-up pattern (WUP). The TCAN1044x-Q1 devices include many protection and diagnostic features including thermal shutdown(TSD), driver dominant timeout (TXD DTO), and bus fault protection up to ±42 V.