text.skipToContent text.skipToNavigation

PTCAN1044EVDQ1 ACTIVE

Automotive grade-0 fault-protected CAN FD transceiver

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 80  
Limit:  50

Quality information

RoHS
REACH Affected
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 8 75 | TUBE
-40 to 150
Package | Pins SOIC (D) | 8
Package qty | Carrier: 75 | TUBE
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TCAN1044EV-Q1

  • AEC-Q100 (Grade 0): qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
    • Short and symmetrical propagation delays for enhanced timingmargin
    • Higher data rates in loaded CANnetworks
  • I/O voltage range supports 1.7 V to 5.5 V
    • Support for 1.8-V, 2.5-V, 3.3-V, and 5-Vapplications
  • Protection features:
    • Bus fault protection: ±58V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
      • Data rates down to 9.2 kbps
    • Thermal-shutdown protection(TSD)
  • Operating modes:
    • Normalmode
    • Low power standby mode supporting remote wake-uprequest
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (noload to operating bus or application)
    • Hot-plug capable:power up/down glitch free operation on bus and RXDoutput
  • Receiver common mode input voltage: ±12 V
  • Available in SOIC (8) 4.90 mm x 3.91 mm package

All trademarks are the property of their respective owners.

Description for the TCAN1044EV-Q1

The TCAN1044EV-Q1 (TCAN1044EV)is a grade 0 high speed controller area network (CAN) transceiver that meets the physical layerrequirements of the ISO 11898-2:2016 high-speed CAN specification. With reliable performance up to150°C, the TCAN1044EV can be placed in systems which demand higher-temperatureswithout increasing the bill of materials or design complexity.

The TCAN1044EV transceiver supports bothclassical CAN and CAN FD networks up to 8 megabits per second (Mbps). The TCAN1044EVincludes internal logic level translation via the VIO terminal to allow forinterfacing the transceiver I/Os directly to 1.8-V, 2.5-V, 3.3-V, or 5-V logic I/Os. Thetransceiver supports a low-power standby mode and wake over CAN compliant to the ISO 11898-2:2016defined wake-up pattern (WUP). The TCAN1044EV transceiver also includes protection anddiagnostic features supporting thermal-shutdown (TSD), TXD-dominant time-out (DTO), supplyundervoltage detection, and bus fault protection up to
±58 V.

Pricing


Qty Price (USD)
1-99 1.065
100-249 0.819
250-999 0.603
1,000+ 0.431