PTH05000WAH ACTIVE
6 A, 5-V Input Wide-Output Adjust Plug-in Power Module
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More PTH05000W information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
DIPMODULE (EUS) | 5 |
56 | TIW TRAY |
-40 to 85 |
Package | Pins | DIPMODULE (EUS) | 5 |
---|---|
Package qty | Carrier: |
56 | TIW TRAY |
Operating temperature range (°C) | -40 to 85 |
Features for the PTH05000W
- Up to 6-A Output Current
- 5-V Input Voltage
- Wide-Output Voltage Adjust (0.9 V to 3.6 V)
- Efficiencies up to 94%
- 160 W/in³ Power Density
- On/Off Inhibit
- Under-Voltage Lockout
- Output Current Limit
- Pre-Bias Startup Capability
- Over-Temperature Protection
- Surface Mountable
- Operating Temp: 40 to +85°C
- Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE
Description for the PTH05000W
The PTH05000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.
This series operates from an input voltage of 5-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 3.6 V. The output voltage of the PTH05000W is set within this range using a single resistor.
Operating features include an on/off inhibit, output voltage adjust (trim), output current limit, and over-temperature protection.
For high efficiency these parts employ a synchronous rectifier output stage. An output pre-bias holdoff capability ensures that the output will not sink current during startup.
Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.
Package options include both through-hole and surface mount configurations.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 11.122 |
100-249 | 9.715 |
250-999 | 7.491 |
1,000+ | 6.7 |