text.skipToContent text.skipToNavigation

PTHVD8000DDFR ACTIVE

RS-485 transceiver with OOK modulation for power line communication

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 6,578  
Limit:  1,000

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23-THN (DDF) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins SOT-23-THN (DDF) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the THVD8000

  • 3-V – 5.5-V supply voltage
  • Half-duplex communication
    • Up to 1 Mbps data rate (OOK)
  • RS-485 electrical signaling with on-off keying (OOK) modulation
  • Pin selectable carrier frequency: 125 kHz – 5 MHz
  • Spread spectrum clocking for excellent EMI performance
  • TX timeout to avoid stuck bus conditions
  • Operational common-mode range: –7 V to 12 V
  • Bus I/O protection
    • ± 18-V DC fault protection
    • ± 16 kV HBMESD
    • ± 8 kV IEC 61000-4-2 contact discharge
    • ± 15 kV IEC61000-4-2 air gap discharge
    • ± 4 kV IEC 61000-4-4 fast transientburst
  • Extended temperature range: -40°C to 125°C
  • 8-Pin SOT-23 package for space constrained applications

All trademarks are the property of their respective owners.

Description for the THVD8000

THVD8000 is an RS-485 transceiver with on-off keying (OOK) modulation and demodulationbuilt in for power line communication. Modulating data onto existing power lines allows powerdelivery and data communication to share a common pair of wires, resulting in a significantreduction of the system cost.

A pin programmable interface simplifies the system design. The carrier frequency can beadjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequenciesgives the system designer the flexibility to choose the external inductors and capacitors. Inaddition, OOK modulation operates with immunity to data polarity for ease of systeminstallations.

Pricing


Qty Price (USD)
1-99 3.643
100-249 2.97
250-999 2.334
1,000+ 1.98