text.skipToContent text.skipToNavigation

PTL074HIPWR ACTIVE

Quad-channel low input bias current, cost-optimized, standard op amp

Inventory: 1,785  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TSSOP (PW) | 14 2,000 | LARGE T&R
-40 to 125
Package | Pins TSSOP (PW) | 14
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TL074H

Description for the TL074H

Pricing


Qty Price (USD)
1-99 0.287
100-249 0.195
250-999 0.151
1,000+ 0.1