text.skipToContent text.skipToNavigation

PTLIN10285DRBRQ1

Automotive local interconnect network (LIN) transceiver with integrated voltage regulator

Availability: 24

Packaging

Package | PIN: VSON (DRB) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Qty Price
1-99 $1.20
100-249 $1.04
250-999 $0.71
1,000+ $0.53

Features

  • AEC Q100 (Grade 1): Qualified for automotive applications
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4.2 compliant and conforms to SAE J2602 recommended practice for LIN
  • Supports 12 V applications
  • Wide Operating Ranges
    • ±58 V LIN bus fault protection
    • LDO output supporting 3.3 V or 5 V
    • Sleep mode: ultra-low current
      consumption allows wake up event from:
      • LIN bus or local wake through EN pin
    • Power up and down glitch-free operation
  • Protection Features:
    • ESD protection
    • Under voltageprotection on VSUP
    • TXD dominanttime out (DTO) protection
    • Thermal shutdownprotection
    • Unpowered node or ground disconnection failsafeat system level
  • VCC sources 125 mA with DRB and DDA package
  • Available in SOIC (8) and HSOIC (8) package and Leadless VSON (8) package with improved automated optical inspection (AOI) capability

All trademarks are the property of their respective owners.

Texas Instruments  PTLIN10285DRBRQ1

The TLIN1028-Q1 is a local interconnect network (LIN) physical layertransceiver, compliant to LIN 2.2A ISO/DIS 17987–4.2 standards, with anintegrated low dropout (LDO) voltage regulator.

LIN is a single-wire bidirectional bus typically used for low speed in-vehicle networksusing data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for end-of-lineprogramming. The TLIN1028-Q1 converts the LIN protocol data stream on the TXDinput into a LIN bus signal. The receiver converts the data stream to logic level signals that aresent to the microprocessor through the open-drain RXD pin. The TLIN1028-Q1reduces system complexity by providing a 3.3 V or 5 V rail with up to 70 mA(D) and 125 mA (DRB and DDA) of current to power microprocessors, sensors or other devices. The TLIN1028-Q1 has an optimized current-limited wave-shaping driver which reduceselectromagnetic emissions (EME).

Ultra-low current consumption is possible using the sleep mode which allows wake up viaLIN bus or pin. The LIN bus has two states: dominant state (voltage near ground) and recessivestate (voltage near battery). In the recessive state, the LIN bus is pulled high by the internalpull-up resistor (45 kΩ) and a series diode. No external pull-up components are required for slaveapplications. Master applications require an external pull-up resistor (1 kΩ) plus a series diodeper the LIN specification.