text.skipToContent text.skipToNavigation

PTLV3604DCKT ACTIVE

800-ps high-speed rail-rail input comparator with LVDS outputs

Inventory: 201
Limit:  15

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOT-SC70 (DCK) | 6 250 | SMALL T&R
-40 to 125
Package | Pins SOT-SC70 (DCK) | 6
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TLV3604

  • Low propagation delay: 800 ps
  • Low overdrive dispersion: 450 ps
  • High toggle frequency: 1.5 GHz / 3.0 Gbps
  • Narrow pulse width detection capability: 600 ps
  • LVDS output
  • Supply range: 2.4 V to 5.5 V
  • Input common-mode range extends 200 mV beyond both rails
  • Low input offset voltage: ±5 mV
  • Packages: 6-Pin SC70, 12-Pin QFN (3 mm × 3 mm)

All trademarks are the property of their respective owners.

Description for the TLV3604

The TLV3604 and TLV3605 are 800-ps high speed comparators with a wide power supply range, rail-to-rail inputs, and a very high toggle frequency of 1.5 GHz. These devices also have exceptional overdrive dispersion performance of 450 ps. All of these features come in industry-standard small packages, making this device an excellent choice for LIDAR and differential line receiver applications.

The LVDS output helps increase data throughput, optimizes power consumption, and reduces EMI. It can directly interface most prevailing FPGAs and CPUs downstream in an application.

The TLV3604 is in a tiny 6 pin SC-70 package, which makes it easier for space sensitive applications such as an optical sensor module. The TLV3605 maintains the same performance as the TLV3604, and also offers adjustable hysteresis control, shutdown, and latching features in a 12 pin QFN package.

1. For all orderable packages, see the orderable addendum at the end of the datasheet.

2. For informational purposes only.

Pricing


Qty Price (USD)
1-99 3.485
100-249 3.053
250-999 2.141
1,000+ 1.725