text.skipToContent text.skipToNavigation

PTLV75801PDBVR

Adjustable 500-mA low-dropout (LDO) regulator

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.70
10-24 $0.61
25-99 $0.56
100-249 $0.47
250-499 $0.43
500-749 $0.33
750-999 $0.25
1000+ $0.22

Features

  • Input voltage range: 1.5 V to 6.0 V
  • Adjustable output voltage:
    • 0.55 V to 5.5 V
  • Low Dropout:
    • 130 mV (max) at 500 mA (3.3VOUT)
  • High output accuracy: 0.7% (typical) and 1% (maximum over temperature)
  • IQ: 25 µA (typical)
  • Built-in soft-start with monotonic VOUT rise
  • Packages:
    • 2-mm × 2-mm WSON-6 (DRV)
    • SOT23-5 (DBV) (preview)
  • Active output discharge

All trademarks are the property of their respective owners.

Texas Instruments  PTLV75801PDBVR

The TLV758P is an adjustable 500-mA low-dropout (LDO) regulator. This device is available in a small, 6-pin,2-mm × 2-mm WSON package and a 5-pin SOT23 package and consumes verylow quiescent current and provides fast line and load transient performance. TheTLV758P features an ultra-low dropout of 130 mV at 500 mA that can helpimprove the power efficiency of the system.

The TLV758P is optimized for a wide variety of applications bysupporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of0.55 V to 5.5 V. The low output voltage enables this LDO to power the modern microcontrollers withlower core voltages.

The TLV758P is stable with small ceramic output capacitors, allowingfor a small overall solution size. A precision band-gap and error amplifier provides high accuracyof 0.7% (max) at 25°C and 1% (max) over temperature (85ºC). This device includes integrated thermalshutdown, current limit, and undervoltage lockout (UVLO) features. The TLV758Phas an internal foldback current limit that helps reduce the thermal dissipation duringshort-circuit events.